(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Plungers - Bolt, Light or Heavy Load Option

Roller Plungers - Bolt, Light or Heavy Load Option
  • Volume Discount

Long Stroke Possible.
For complete product overview and details on Roller Plungers - Bolt, Light or Heavy Load Option see the sections below:

  • inCAD Components
Roller Plungers- Bolt Type:Related Image
・Materials
TypeMain BodyPinBearingBushingSpring[ A ]Accessories (Nut x2 pcs.)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material[ M ]Material[ S ]Surface Treatment
Light LoadRBPJ1045 Carbon SteelElectroless Nickel Plating1045 Carbon SteelElectroless Nickel Plating52100 Bearing SteelHigh-Tensile Brass Alloy304 Stainless Steel 1018 Carbon SteelElectroless Nickel Plating
Heavy LoadRBSJ

Specifications

Part Number
RBPJ20
Part NumberdbEL1M (Coarse)NutLoad (N)
TypeM (Coarse)B(C)Tmin.max.
Light LoadRBPJ1610492516x2.02427.7101.64.8
2019611.53020x2.53034.612
Heavy LoadRBSJ1610492516x2.02427.7102.98.4
2019611.53020x2.53034.612

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBPJ16
RBPJ20
RBSJ16
RBSJ20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10161.64.8
1 Piece(s)Available

8 Days or more

10201.64.8
1 Piece(s)Available

Same day

Stock

10162.98.4
1 Piece(s)Available

8 Days or more

10202.98.4

Loading...

  1. 1
 

Basic Information

Shape Push-up Form Roller Plunger Type Bolt Type Thread Locking Compound No
Body Material 1045 Carbon Steel Main Body Surface Treatment Electroless Nickel Plating Pin Material 1045 Carbon Steel
Surface Treatment of Pin Electroless Nickel Plating Tip Heat Treatment No Stroke (S)(mm) 10

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.