(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, double-sided

Spring Plungers, double-sided
  • Volume Discount

To be used for locating and securing, as well as electric connection.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22090.0025
22090.0030
22090.0040
22090.0050
22090.0060
22090.0070
22090.0080
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Thread-Locking Adhesive Main Body Surface Treatment Ball Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
l
(mm)
Location hole
(mm)
1 Piece(s)Available

10 Days

Press FittingStainless Steel2.50.65NoNoHardening0.01~501.32.52.522.525.32.5
1 Piece(s)Available

10 Days

Press FittingStainless Steel30.8NoNoHardening0.01~5024.532.53.027.33
1 Piece(s)Available

10 Days

Press FittingStainless Steel40.9NoNoHardening0.01~502.57.5434.0394
1 Piece(s)Available

10 Days

Press FittingStainless Steel51.2NoNoHardening0.01~503.58545.0310.85
1 Piece(s)

10 Days

---1.6 ----3.5 10.5 656.0312.66
1 Piece(s)Available

10 Days

Press FittingStainless Steel72NoNoHardening0.01~50412767.03147
1 Piece(s)Available

10 Days

Press FittingStainless Steel82.1NoNoHardening0.01~5061586.58.03188

Loading...

  1. 1
 

Basic Information

Body Material Brass Spring Stainless Steel Ball Stainless Steel, hardened
Temperature max.(°C) 250 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support