(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
More precise leveling adjustment can be achieved with this leveling mount. Use it for leveling by installing onto the device.
Part Number
Configured Part Number is shown.
Type | Main Body | Adjusting Bolt | Stabilizer | Rubber | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ H ]Hardness | |
KHWM-C | FCD Cast Iron | Baked Finish | 1045 Carbon Steel | Electrolytic Zinc Plating | - | - | - | - |
KHWM-P | Nitrile Rubber (Blue) | Shore A95 | ||||||
KHWM-SC | 1018 Carbon Steel | Electrolytic Zinc Plating | - | - | ||||
KHWM-SP | Nitrile Rubber (Blue) | Shore A95 |
Part Number |
KHWM-SC56 |
Type | Part Number | A | C | H | h1 | h2 | Y | E | F | Adjusting Bolt Dimension | Stabilizer | Pad | Allowable Vertical Load (kN) | Height Adjustment (mm) | Level Accuracy (mm/rev.) | Incline Adjustment Angle | Mass (kg) | |||||
Type | H | B | b | D | d | W | V | |||||||||||||||
W/o Stabilizer | W/o Pad | KHWM-C | 47 | 110 | 115 | 47 | 41 | 53 | 20 | 64 | 51 | 22 | 12 | - | - | - | - | 50 | ±6 | 0.24 | - | 3.3 |
51 | 130 | 140 | 51 | 45 | 57 | 74 | 66 | 70 | 5.4 | |||||||||||||
With Pad | KHWM-P | 52 | 110 | 115 | 52 | 46 | 58 | 64 | 51 | 111 | 106 | 16 | 3.4 | |||||||||
56 | 130 | 140 | 56 | 50 | 62 | 74 | 66 | 136 | 126 | 25 | 5.5 | |||||||||||
With Stabilizer | W/o Pad | KHWM-SC | 56 | 110 | 115 | 56 | 50 | 62 | 20 | 64 | 51 | 22 | 12 | 108 | 78 | - | - | 50 | ±3° | 3.6 | ||
62 | 130 | 140 | 62 | 56 | 68 | 74 | 66 | 70 | 6.0 | |||||||||||||
With Pad | KHWM-SP | 61 | 110 | 115 | 61 | 55 | 67 | 64 | 51 | 111 | 106 | 16 | 3.7 | |||||||||
67 | 130 | 140 | 67 | 61 | 73 | 74 | 66 | 136 | 126 | 25 | 6.1 |
Item | Unit | HDR Rubber |
Hardness | Shore A | 95 |
Specific Gravity | - | 1.25 |
Tensile Strength | MPa | 6.5 |
Elongation | % | 100 |
Max. Operating Temperature | °C | 80 |
Continuous Use Temperature | °C | 70 |
Cold Resistance | °C | 0 |
Part Number | How to Mount | Mounting Height H | Selected Bolt | |||
Screw-In Depth (Overall Depth) | Base Thickness | Nut | Washer | |||
LBNR16- | FWS16- | RCB16- | ||||
Click here | Click here | Click here | ||||
KHWM-P52 | Device Mounting | 53 | Arbitrary | 13 | 2.5 | RCB16- L Dimension |
KHWM-P56 | 57 | |||||
KHWM-SP61 | 62 | |||||
KHWM-SP67 | 68 | |||||
KHWM-C47 | 53 | |||||
KHWM-C51 | 57 | |||||
KHWM-SC56 | 62 | |||||
KHWM-SC62 | 68 |
Name | Item | Contained Amount | Unit | Measurement Method | Conditions |
Fluorinated Resin | Thickener | - | - | - | - |
Per-Fluoro Polyether Oil | Base Oil | - | - | - | - |
Dropping Point | None | - | JIS K-2220 5, 4 | - | |
Evaporation Amount | ≤0.2 | mass% | Proprietary scheme | 200°C, 24h | |
Oil Separation | ≤10 | mass% | Proprietary scheme | ||
mass% | |||||
mass% |
Device Mounting Example | Anchor Fixing Example | ||
![]() | ![]() |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KHWM-C47 |
KHWM-C51 |
KHWM-P52 |
KHWM-P56 |
KHWM-SC56 |
KHWM-SC62 |
KHWM-SP61 |
KHWM-SP67 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy