(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TR-AW Type Aluminum Core Gold Type Wheel Only

TR-AW Type Aluminum Core Gold Type Wheel Only
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Foil Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TR-150AW
TR-200AW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel outside diameter
(φ)
Max. Load
(kg)
1 Piece(s)Available

8 Days or more

10150200
1 Piece(s)Available

9 Days or more

10200250

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Width(mm) 45
Hole diameter(φ) 20 Width of Hub(mm) 55 Shaft Bearing None
Foil material Aluminum

Additional Products in this Category

Tech Support