(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Flanged VG

JIS Flanged VG:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWC25
Part NumberDP.C.DTdG1G2Hole Machined TypeApplicable O-Ring Size
TypeNo.
E1
FRVG
FRVGA
10A7050810243417.8V24
20A8060810344427.7V34
25A9070810405034.4V40
40A105851010556549.1V55
50A1201001010708061.1V70
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRVG10A
FRVG20A
FRVG25A
FRVG40A
FRVG50A
FRVGA10A
FRVGA20A
FRVGA25A
FRVGA40A
FRVGA50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Shape Flange Size (Call-outs)
1 Piece(s)

8 Days or more

10Blank10
1 Piece(s)

8 Days or more

10Blank20
1 Piece(s)

8 Days or more

10Blank25
1 Piece(s)

8 Days or more

10Blank40
1 Piece(s)

8 Days or more

10Blank50
1 Piece(s)

8 Days or more

10View port10
1 Piece(s)

8 Days or more

10View port20
1 Piece(s)

8 Days or more

10View port25
1 Piece(s)

8 Days or more

10View port40
1 Piece(s)

8 Days or more

10View port50

Loading...

  1. 1

Example

JIS Flanged VG:Related Image
 

Basic Information

Types Flange Flange Type VG Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support