(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

R Model Elbow (JIS Flange Model)

R Model Elbow (JIS Flange Model)
  • Volume Discount

[Features]
▪ The size and quality of the flange determined by Japanese Industrial Standards (JIS B 2290: 1998), commonly referred to as "JIS flange", have been used for a wide variety of vacuum products.
▪ While supplying flange units, we also manufacture vacuum pipes using JIS flanges, contributing to space-saving solutions and the constraints of scrambled parts.
▪ Shapes like "T"'s and crosses are provided as catalog items according to the need for branch parts, etc.

PDF

Part Number

Configured Part Number is shown.

MVEJ-100

 
Part Number
MVEJ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Fitting Fitting type Type R Elbows Material 304 Stainless Steel
Flange VG/VF100 Pipe O.D.(mm) 114.3 Surface Treatment G.B.B.

Please check the type/dimensions/specifications of the part MVEJ-100 in the R Model Elbow (JIS Flange Model) series.

Additional Products in this Category

Tech Support