(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS VF Standard Hole Formed Flange

JIS VF Standard Hole Formed Flange
  • Volume Discount

Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.

[Features]
· A method for ensuring airtight seals through the tightening of bolts from the outside. Uses elastomer O-rings and inserts two types of facing JIS flanges (grove-less flanges and VG flanges).
· Standardized from VF/VG10 to VF/VG300.
· Blank flange and flange with a hole for standard pipe connection are available for each.
· VF (no groove) for face to face piping connections and VG (has groove) on both sides flanges available.

Part Number

Configured Part Number is shown.

Part Number
VF20B20A
VF25B25A
VF40B40A
VF65B65A
VF80B80A
VF150B150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Flange Connection Pipe Size
1 Piece(s)Available

14 Days or more

20.020A
1 Piece(s)Available

14 Days or more

25.025A
1 Piece(s)Available

14 Days or more

40.040A
1 Piece(s)Available

23 Days or more

65.065A
1 Piece(s)Available

8 Days or more

80.080A
1 Piece(s)Available

23 Days or more

150.0150A

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Flange Type VF
Material 304 Stainless Steel

Additional Products in this Category

Tech Support