(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flange - JIS Standard, MCJ-2 Series

Part Number

Configured Part Number is shown.

 
Part Number
MCJ-2010
MCJ-2020
MCJ-2025
MCJ-2040
MCJ-2050
MCJ-2065
MCJ-2080
MCJ-2100
MCJ-2125
MCJ-2150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection pipe Flange Outside Diameter A
(φ)
1 Piece(s)Available

16 Days or more

1010A (φ17.3)70
1 Piece(s)Available

16 Days or more

1020A(φ27.2)80
1 Piece(s)Available

8 Days or more

1025A(φ34.0)90
1 Piece(s)Available

8 Days or more

1040A(φ48.6)105
1 Piece(s)Available

8 Days or more

1050A (φ60.5)120
1 Piece(s)Available

8 Days or more

1065A(φ76.3)145
1 Piece(s)Available

8 Days or more

1080A(φ89.1)160
1 Piece(s)Available

8 Days or more

10100A (φ114.3)185
1 Piece(s)Available

16 Days or more

10125A (φ139.8)210
1 Piece(s)Available

8 Days or more

10150A (φ165.2)235

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Flange Type VG
Material 304 Stainless Steel

Additional Products in this Category

Tech Support