(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Nipple (JIS Flange Type)

Nipple (JIS Flange Type)
  • Volume Discount

Dimensions and quality in compliance with Japanese Industrial Standards (JIS B 2290: 1998). Generally referred to as JIS flanges and employed in a wide range of vacuum products.

PDF

Part Number

Configured Part Number is shown.

MVIJ-100

 
Part Number
MVIJ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Fitting Fitting type Nipple Material 304 Stainless Steel
Flange VG/VF100 Pipe O.D.(mm) 114.3 Surface Treatment G.B.B.

Please check the type/dimensions/specifications of the part MVIJ-100 in the Nipple (JIS Flange Type) series.

Additional Products in this Category

Tech Support