(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Load capacity is improved over XKNEJ by increasing the shafts. Datum surfaces have smaller corner Rs than the bottom sides. Stages with digital position indicators are also available.
Part Number
Configured Part Number is shown.
Type | Main Body | Shaft (Ø15) | Feed Screw (M14) | Stand Bracket | [ A ]Accessories | |||
[ M ]Material | [ S ] | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ S ] | ||
ZKST ZKSTP | Aluminum Alloy | Clear Anodize | 440C Stainless Steel | 56HRC~ | 303 Stainless Steel | Aluminum Casting Alloy 514.0 | Clear Anodize | Mounting Screw (SCB6-18 x 4 pcs.) |
Part Number |
ZKST40-25 ZKSTP80-50 |
Part Number | L | Stage Surface (mm) | Travel Distance (mm) (Zx2) | Travel per Rotation (mm) | Load Capacity (N) | Weight (kg) | ||
Type | A-Z | ZKST | ZKSTP | |||||
ZKST ZKSTP | 40-25 | 135 | 40x80 | 50 | 2 | 49 | 1.01 | 1.07 |
40-50 | 185 | 100 | 1.20 | 1.26 | ||||
80-25 | 175 | 80x80 | 50 | 1.32 | 1.38 | |||
80-50 | 225 | 100 | 1.51 | 1.57 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZKST40-25 |
ZKST40-50 |
ZKST80-25 |
ZKST80-50 |
ZKSTP40-25 |
ZKSTP40-50 |
ZKSTP80-25 |
ZKSTP80-50 |
Part Number |
---|
Loading...
Load Capacity (Range)(N) | 30.1~50 | Travel (Z Direction) Range(mm) | ±20mm~ | Feeding Method | Feed Screw |
---|---|---|---|---|---|
Table Size (Width) W(mm) | 80 | Table Material | Aluminum Alloy | Table Surface Treatment | Clear Anodize |
Guiding Mechanism | Shaft Slide | Table Size (Thickness) H(mm) | 30 | Feed method (feed screw type) | Handle Operation |
Feed method (feed pitch)(mm) | 2.0 | Diameter of ball screw(φ) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy