(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - L/R Screw for Width Adjustment

X-Axis Simplified Adjustment Unit - L/R Screw for Width Adjustment
  • Volume Discount

Two tables open and close with an operation of a single knob. Compare the price with the in-house manufacturing.

  • inCAD Components
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide
[ A ] Accessories: Hex Socket Head Cap Screw (Click here SCB5-20), 4 pcs.

Specifications

Part Number
XANON150
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Rotation (mm)Load Capacity (N)Weight (kg)
TypeNo.
XANON6040x2060 (30 per Side)2.5 (1.25 per Side)98 (49 per Side)0.64
15060x40150 (75 per Side)3.5 (1.75 per Side)196 (98 per Side)2.16
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Minimum Graduation: 1mm

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XANON60
XANON60-R
XANON150
XANON150-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
Feed method (feed pitch)
(mm)
Reversed
1 Piece(s)Available

8 Days or more

1030.1~50±26~50 (travel 51~100mm)2040262.5 (One Side 1.25)Standard
1 Piece(s)Available

8 Days or more

1030.1~50±26~50 (travel 51~100mm)2040262.5 (One Side 1.25)Right and Left
1 Piece(s)Available

8 Days or more

1050.1~100±51~ (travel 101mm~)4060323.5 (One Side 1.75)Standard
1 Piece(s)

8 Days

1050.1~100±51~ (travel 101mm~)4060323.5 (One Side 1.75)Right and Left

Loading...

  1. 1

Example

 

Basic Information

Table Material 1045 Carbon Steel Table Surface Treatment Black Oxide Coating Guiding Mechanism ground glass joint
Feed method (left and right screw type) Handle Operation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.