(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manually Operated Units -Lifting Type-

Manually Operated Units -Lifting Type-

Lifting Units suitable for up-and-down movements and intended to perform simplified positioning.

  • inCAD Components

Part Number

Configured Part Number is shown.

Manually Operated Units -Lifting Type-:Related Image

■Components
Parts Frame Table Lift Table Angle Plate
[ M ]Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy
[ S ]Surface Treatment Clear Anodize Clear Anodize Clear Anodize Clear Anodize
Parts Lead Screws Lead Screw Nut Nut Bracket Side Plate
[ M ]Material 1045 Carbon Steel Brass Aluminum Alloy Aluminum Alloy
[ S ]Surface Treatment Black Oxide - Clear Anodize Clear Anodize

Specifications

Part Number - Handwheel Type - Lift Table - H  
KUL20 - A     - 320 (w/ Lift Table)
KUL20 - A - N - 320 (w/o Lift Table)
Part Number Handwheel Type Elevator Table Selection Base Height H (mm) Effective Stroke St(mm) Lead Screw Allowable Load (N) Allowable Moment (N • m) W P IH Mass (kg)
Type No. Thread Dia. Lead When Load Applied to Point A When Load Applied to Point B Ma Mb Mc Handwheel Type
A B C
KUL 20 A Plastic Handle
B Plastic Offset Handwheel
- Folding Type
C Five Spoked Handwheel
Not Specified
(w/)

N
(w/o)
170 62 20 4 294 270 43 43 81 120 75 170 6.1 6.1 6.4
220 112 220 6.8 6.8 7.1
320 212 7.9 7.9 8.2
370 262 8.5 8.5 8.8
420 312 150 105 350 10.3 10.3 10.6
470 362 10.8 10.8 11.1
[ ! ]For Handwheels, >> Click here, Click here. For Lead Screws and Nuts, >> Click here, Click here. For Linear Guides, >> Click here.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KUL20-A-[170,​220,​320,​370,​420,​470]
KUL20-A-N-[170,​220,​320,​370,​420,​470]
KUL20-B-[170,​220,​320,​370,​420,​470]
KUL20-B-N-[170,​220,​320,​370,​420,​470]
KUL20-C-[170,​220,​320,​370,​420,​470]
KUL20-C-N-[170,​220,​320,​370,​420,​470]
Part NumberMinimum order quantityVolume DiscountDays to Ship Handwheel Type Lift Table Frame Height [H]
(mm)
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)Provided170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)None170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)Provided170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)None170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)Provided170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)None170 ~ 470
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handwheel Type Lift Table Frame Height [H]
(mm)

Loading...

  1. 1

More Information

Manually Operated Units -Lifting Type-:Related Image

Manually Operated Units -Lifting Type-:Related Image

Example

Manually Operated Units -Lifting Type-:Related Image
Manually Operated Units -Lifting Type-:Related Image
Scale (Click here, Click here)
Nut (Click here)
Leveling Mount (Click here)

Basic Information

Load Capacity (Range)(N) 100.1 or More Travel (Z Direction) Range(mm) ±20mm~ Feeding Method Lead Screw
Table Size (Length) L(mm) 100 Table Size (Width) W(mm) 150 Table Material 6063 Aluminum Alloy
Table Surface Treatment Clear Anodize Thread Diameter(mm) 20

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support