(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-Axis Stages- Medium Load for Adjustment

Z-Axis Stages- Medium Load for Adjustment
  • Volume Discount

Economically priced stages especially suitable for camera and dispenser setup changes

  • inCAD Components
Z-Axis Stages- Medium Load for Adjustment:Related Image
Z-Axis Stages- Medium Load for Adjustment:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: Hex Socket Head Cap Screw CB3-10, 4 pcs.

Specifications

Part Number
XKDSP60
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Weight (kg)
TypeNo.
XKDSP4040x40±619.60.10
6060x6039.20.19
[ ! ]Travel per Rotation: 1.5mm [ ! ]Minimum Graduation: 0.5mm
[ ! ]
The allowable loads are for using in Z-Axis configuration (in the orientation shown in the photo).
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKDSP40
XKDSP60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
1 Piece(s)Available

8 Days or more

105~304040
1 Piece(s)Available

8 Days or more

1030.1~506060

Loading...

  1. 1
 

Basic Information

Travel (Z Direction) Range(mm) ~±10mm Feeding Method Feed Screw Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Guiding Mechanism ground glass joint Clamp Hexagon socket head bolt
Feed method (feed screw type) Handle Operation Feed method (feed pitch)(mm) 1.5 Diameter of ball screw(φ) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.