(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Hinges with Tabs

Part Number

Configured Part Number is shown.

Aluminum Hinges with Tabs:
・Materials
[ M ] Material: 6063 Aluminum Alloy, Bushing: Polyacetal
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number
HHPSDT6
HHPSNA6
Part Number* Allowable LoadMass gLWKPJSNEARScrew / Nut
TypeNo.kgNThroughCountersunkScrewQuantityNutQuantity
HHPSDT5109823473611257.5215.51155.55Flathead Screw 5-84HNTT5-54
635488.5308326.5135.57.55.5Flathead Screw 6-10HNTT6-6
8516362133710429.5Flathead Screw 6-12HNTT8-6
* The allowable load is the value when 2 pieces are used.

Alterations

Aluminum Hinges with Tabs:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSDT5
HHPSDT5-SET
HHPSDT5-SST
HHPSDT6
HHPSDT6-SET
HHPSDT6-SST
HHPSDT8
HHPSDT8-SET
HHPSDT8-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3647
1 Piece(s)Available

8 Days or more

105SET (with 4137 Alloy Steel Screw and Nut)3647
1 Piece(s)Available

8 Days or more

105SST (with Stainless Steel Screw and Nut)3647
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)4847
1 Piece(s)Available

8 Days or more

106SET (with 4137 Alloy Steel Screw and Nut)4847
1 Piece(s)Available

8 Days or more

106SST (with Stainless Steel Screw and Nut)4847
1 Piece(s)Available

Same day

Stock

108Separate Item (No Screw and Nut Set Included)6263
1 Piece(s)Available

8 Days or more

108SET (with 4137 Alloy Steel Screw and Nut)6263
1 Piece(s)Available

8 Days or more

108SST (with Stainless Steel Screw and Nut)6263
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length

Loading...

  1. 1

Lead Time

Example

Aluminum Hinges with Tabs:
When mounting the hinges on panels, T Slot Hinge Nuts are recommended on >> Click here

Basic Information

Type Flat Hinges Type Aluminum Hinges with Tabs Body Material 6063 Aluminum Alloy
Surface Finish Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.