(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·Aluminum hinge whose torque can be adjusted with a hex socket head cap screw.
Part Number
Configured Part Number is shown.
Name of Parts | [ M ]Material | [ S ]Surface Treatment |
Caster | 6063 Aluminum Alloy | Anodize |
Bushing | Polyacetal (White) | - |
Hex Socket Head Cap Screw | 302HQ Stainless Steel | - |
Part Number |
HHPTF8 |
Part Number | * Allowable Load | ** Torque Rating | Mass (g) | S | P1 | P2 | J | Screw / Nut | ||||||
Type | No. | kg | N | N·m | kgf·cm | Screw | Quantity | Nut | Quantity | |||||
HHPTF HHPTFB (Black Anodize) | 6 | 10 | 98 | 0~4.9 | 0~50 | 54 | 32 | 16 | 16 | 13.5 | Hex Socket Head Cap Screw 6-10 | 4 | HNTT6-6 | 4 |
8-6 | 37 | 16 | 21 | 13.5 | Hex Socket Head Cap Screw 6-10 | 2 | HNTT6-6 | 2 | ||||||
Hex Socket Head Cap Screw 6-12 | 2 | HNTT8-6 | 2 | |||||||||||
8 | 42 | 21 | 21 | 8.5 | Hex Socket Head Cap Screw 6-12 | 4 | HNTT8-6 | 4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHPTF6 |
HHPTF6-SET |
HHPTF6-SST |
HHPTF8 |
HHPTF8-6 |
HHPTF8-6-SET |
HHPTF8-6-SST |
HHPTF8-SET |
HHPTF8-SST |
HHPTFB6 |
HHPTFB6-SET |
HHPTFB6-SST |
HHPTFB8 |
HHPTFB8-6 |
HHPTFB8-6-SET |
HHPTFB8-6-SST |
HHPTFB8-SET |
HHPTFB8-SST |
Loading...
Type | Flat Hinges | Type | Torque Hinges Torque Adjustable Type | Body Material | 6063 Aluminum Alloy |
---|---|---|---|---|---|
Width | 59 | Length | 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy