(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Hinges

Plastic Hinges

Move the mouse over the image to zoom

Plastic Hinges:
When mounting the hinges on panels, T Slot Hinge Nuts are recommended on >> Click here
・Materials
[ M ] Material: Leaf, Nylon 6 Shaft: 304 Stainless Steel

Specifications

Part Number-Color
HHPSJ6
HHPSJC5
-

B
Part NumberColor* Allowable LoadMass gLWKPJSDdTERhScrew / Nut
TypeNo.KgNScrewQuantityNutQuantity
Plastic Hinges
HHPSJ
6B (Black)
W (White)
10962148479308329.55.566.512.63.8CBS5-84HNTT6-54
81514735596211371042116.67.5814.54.4CBS6-12HNTT8-6
84544708013.54316.547CBS6-12HNTT8-6
* The allowable load is the value when 2 pieces are used. [ ! ]The default color will be black unless specified.

Alterations

Plastic Hinges:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSJ6-B
HHPSJ6-B-SET
HHPSJ6-B-SST
HHPSJ6-W
HHPSJ6-W-SET
HHPSJ6-W-SST
HHPSJ8-B
HHPSJ8-B-SET
HHPSJ8-B-SST
HHPSJ8-W
HHPSJ8-W-SET
HHPSJ8-W-SST
HHPSJ845-B
HHPSJ845-B-SET
HHPSJ845-B-SST
HHPSJ845-W
HHPSJ845-W-SET
HHPSJ845-W-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length Color
1 Piece(s)Available

8 Days

Stock

106Separate Item (No Screw and Nut Set Included)4748B (Black)
1 Piece(s)Available

8 Days or more

106SET (with 4137 Alloy Steel Screw and Nut)4748B (Black)
1 Piece(s)Available

5 Days

106SST (with Stainless Steel Screw and Nut)4748B (Black)
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)4748W (White)
1 Piece(s)Available

5 Days

106SET (with 4137 Alloy Steel Screw and Nut)4748W (White)
1 Piece(s)Available

5 Days

106SST (with Stainless Steel Screw and Nut)4748W (White)
1 Piece(s)Available

Same day

Stock

108Separate Item (No Screw and Nut Set Included)6259B (Black)
1 Piece(s)Available

5 Days

108SET (with 4137 Alloy Steel Screw and Nut)6259B (Black)
1 Piece(s)Available

5 Days

108SST (with Stainless Steel Screw and Nut)6259B (Black)
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)6259W (White)
1 Piece(s)Available

5 Days

108SET (with 4137 Alloy Steel Screw and Nut)6259W (White)
1 Piece(s)Available

5 Days

108SST (with Stainless Steel Screw and Nut)6259W (White)
1 Piece(s)Available

8 Days or more

108-45Separate Item (No Screw and Nut Set Included)8070B (Black)
1 Piece(s)Available

5 Days

108-45SET (with 4137 Alloy Steel Screw and Nut)8070B (Black)
1 Piece(s)Available

5 Days

108-45SST (with Stainless Steel Screw and Nut)8070B (Black)
1 Piece(s)Available

8 Days or more

108-45Separate Item (No Screw and Nut Set Included)8070W (White)
1 Piece(s)Available

5 Days

108-45SET (with 4137 Alloy Steel Screw and Nut)8070W (White)
1 Piece(s)Available

5 Days

108-45SST (with Stainless Steel Screw and Nut)8070W (White)

Loading...

  1. 1

Lead Time

 

Basic Information

Type Flat Hinges Type Plastic Hinges Body Material Nylon 6
Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.