(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handles

Aluminum Extrusion Handles

Move the mouse over the image to zoom

  • Volume Discount

•Type: U-shaped, Angled
•Mounting Method: Round Hole
•Mounting Frame: 5

  • inCAD Components
Extruded Aluminum Handles:Related Image
・Materials
(Handle) [ M ] Material: A6N01SS-T5 Aluminum Alloy
(Handle) [ S ] Surface Treatment: Anodize
(Handle Cover) [ M ] Material: Polyamide (Black, Light Gray)

Specifications

Part Number-L - Color
HFHDL5-35
HFC5-35L
HFPCV3
-
-
-
400
S
800
■Handle
Part NumberL
1mm Increment
Mass (kg/m)Sectional Area (mm2)
HFHDL5-3550~20000.73271
HFHDLB5-35
(Black Anodize)
■Handle Cover
Part NumberColorMass (g)
HFC5-35LB (Black)
S
(Light Gray)
1.9
HFC5-35R
[ ! ]Light gray is the default color unless specified.

Alterations

Extruded Aluminum Handles:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFC5-35L
HFC5-35L-B
HFC5-35L-S
HFC5-35R
HFC5-35R-B
HFC5-35R-S
HFHDL5-35-[50-2000/1]
HFHDLB5-35-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Mounting Direction Color Width
(mm)
Surface Finish Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsLeftLight Gray35.5--
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsLeftB (Black)35.5--
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsLeftS (Light Gray)35.5--
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsRightLight Gray35.5--
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsRightB (Black)35.5--
1 Piece(s)Available

8 Days or more

10Handle Covers for Aluminum ExtrusionsRightS (Light Gray)35.5--
1 Piece(s)

8 Days or more

10Handles for Aluminum Extrusions--35Clear Anodize50 ~ 2000
1 Piece(s)

8 Days or more

10Handles for Aluminum Extrusions--35Black Anodize50 ~ 2000

Loading...

  1. 1

Example

Extruded Aluminum Handles:Related Image
 

Basic Information

Type U-shaped, Angled Mounting Method Round Hole Mounting Frames 5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.