(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handles - External, with Plate, Offset

Aluminum Extrusion Handles - External, with Plate, Offset

Click this image to zoom it.

  • Volume Discount

•Type: U-shaped, Angled
•Handle Diameter D (mm): 10
•Height H (mm): 52
•Mounting Method: Round Hole
•Surfaced Type Category: U Shape

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

[External] Handles with Plate -Offset-:Related Image

・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Pedestal GPedestal SScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
UHFNGG12L13 Carbon SteelChrome PlatingZinc DiecastElectrostatic Paint
(Silver)
304 Stainless Steel-SHFBS5-12
[ M ]304 Stainless Steel
[ ! ]2 screws are included.
UHFNSG304 Stainless SteelBuffed Finish
UHFNEAGAluminum AlloyClear Anodize (white)

Specifications

Part Number-Pedestal
UWASN110
UHFNGG48

-

S
Part NumberBase SelectL1Allowable Load (N)Reference Mass (g)
TypeL
UHFNGG (Steel)
UHFNSG (Stainless Steel)
UHFNEAG (Aluminum)
48G
(Zinc Diecast)
S
(304 Stainless Steel)
88200090
66106100
88128114
100140122
110150127
120160134
125165136
160200158

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFNEAG48-G
UHFNEAG48-S
UHFNEAG66-G
UHFNEAG66-S
UHFNEAG88-G
UHFNEAG88-S
UHFNEAG100-G
UHFNEAG100-S
UHFNEAG110-G
UHFNEAG110-S
UHFNEAG120-G
UHFNEAG120-S
UHFNEAG125-G
UHFNEAG125-S
UHFNEAG160-G
UHFNEAG160-S
UHFNGG48-G
UHFNGG48-S
UHFNGG66-G
UHFNGG66-S
UHFNGG88-G
UHFNGG88-S
UHFNGG100-G
UHFNGG100-S
UHFNGG110-G
UHFNGG110-S
UHFNGG120-G
UHFNGG120-S
UHFNGG125-G
UHFNGG125-S
UHFNGG160-G
UHFNGG160-S
UHFNSG48-G
UHFNSG48-S
UHFNSG66-G
UHFNSG66-S
UHFNSG88-G
UHFNSG88-S
UHFNSG100-G
UHFNSG100-S
UHFNSG110-G
UHFNSG110-S
UHFNSG120-G
UHFNSG120-S
UHFNSG125-G
UHFNSG125-S
UHFNSG160-G
UHFNSG160-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
Material Surface Finish Pedestal Selection
1 Piece(s)Available

8 Days or more

1048Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1048Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1066Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1066Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

Same day

Stock

1088Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1088Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10100Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10100Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10110Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10110Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10120Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10120Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10125Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10125Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10160Aluminum Alloy (Zinc Die Casting for Tab)Clear AnodizeG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10160Aluminum Alloy (304 Stainless Steel for Tab)Clear AnodizeS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

104812L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

104812L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

106612L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

106612L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

Same day

Stock

108812L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

Same day

Stock

108812L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

Same day

Stock

1010012L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1010012L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1011012L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1011012L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1012012L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1012012L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1012512L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1012512L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1016012L13 Carbon Steel (Zinc Die Casting for Tab)Chrome PlatingG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1016012L13 Carbon Steel (304 Stainless Steel for Tab)Chrome PlatingS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1048304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1048304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1066304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1066304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

1088304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

1088304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10100304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10100304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10110304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10110304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10120304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10120304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10125304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10125304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

10160304 Stainless Steel (Zinc Die Casting for Tab)Buffed SurfaceG (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10160304 Stainless SteelBuffed SurfaceS(304 Stainless Steel)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
Material Surface Finish Pedestal Selection

Loading...

  1. 1

Basic Information

Type U-shaped, Angled Mounting Method Round Hole Type Handles with Plate
Width(mm) 10 Height 52

Additional Products in this Category

Complementary Products

Tech Support