(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Shape : Straight
•Body Material : CF-8M Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Steam, Water
For complete product overview and details on Ball Valves - Stainless Steel, PT Female / PF(G) Female see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Max. Operating Pressure |
BSGF | Main Body: CF-8M Stainless Steel Cast Ball Seat: Fluororesin | Water, Oil, Air, Gas: 4.12MPa Saturated Steam: 1MPa |
Part Number |
BSRC8A BSGFB8A |
Part Number | Rc (PT) | G (PF) | L | A | d | S | Shape A | Shape B | ||||
Type | No. | (H) | W | (H) | W | |||||||
BSGF | A (Lever Type) B (Wing Knob Type) | 8A | 1/4 | 1/4 | 39 | 11.5 | 5 | 17 | 27 | 65 | 27 | 51 |
10A | 3/8 | 3/8 | 44 | 12 | 7 | 21 | 39 | 68 | 29 | 55 |
Part Number |
---|
BSGFA8A |
BSGFA10A |
BSGFB8A |
BSGFB10A |
Part Number |
---|
Loading...
Valve Type | Ball Valves | Ball Valve Type | Standard bore | Applicable Fluid | Water / Air / Oil / Gas / Saturated Steam |
---|---|---|---|---|---|
Main Body Shape | Straight Type | Body Material | CF-8M Stainless Steel Cast | Operation Method | Manual |
Supply Side, Connection Type | RC (PT) | Control Side, Connection Type | G(PF) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy