(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Cable Clamps - Circular【50-300 Pieces Per Package】

Aluminum Extrusion Cable Clamps - Circular
  • Volume Discount

•Type: Cable Clamps
•Material: Polyamide
•Shape Type: Circular Type
•Extrusion Series: HFS
•Color: Light Gray

  • inCAD Components

Part Number

Configured Part Number is shown.

Cable Clamps -Circular Type-:Related Image
・Materials
[ M ] Material: Polyamide (Light Gray)

Specifications

Part Number
HFCC6PACK
[ ! ]50 pcs. per pkg.
Part NumberExtrusion (Series)
TypeNo.
HFCC5PACK
HFS5
6PACK
HFS6
8PACKHFS8
HFS8-45
[ ! ]When using No. 8 for HFS8-45, the fit becomes slightly firmer.

Alterations

Cable Clamps -Circular Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCC5PACK
HFCC5PACK-SET
HFCC6PACK
HFCC6PACK-SET
HFCC8PACK
HFCC8PACK-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Sale Type

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550 pcs./pack

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

105300 pcs./pack

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650 pcs./pack

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106300 pcs./pack

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108・8-4550 pcs./pack

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

108・8-45300 pcs./pack
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Sale Type

Loading...

  1. 1

Example

Cable Clamps -Circular Type-:Related Image

Basic Information

Type Cable Holder / Clamp Material Resin Type Cable Clamps
Material Polyamide Shape Type Circular Type Extrusion Series HFS
Color Light Gray

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.