(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Holders

Holders for Aluminum Extrusions:Related Image
・Materials
[ M ] Material: 2017 Aluminum Alloy
[ S ] Surface Treatment: Anodize

Specifications

Part Number-D
LCSA6-10
Part NumberDExtrusion SeriesABhLHFbJKEdd1ZMAWRaRbIncluded Screw
TypeNo.
LCSA56HFS533101020.56.5225.5105.8103.56.53.5M3151SCB3-6
83612122372512126SCB3-8
1039161528.58.528164.584.5M41.58SCB4-10
68HFS6381212237256.687.8123.56.53.5M316SCB3-8
1042161528.58.53012164.584.5M41.58SCB4-10
12441829932189SCB4-12

Part NumberDExtrusion
Series
ABhLHFbb1YJKEdd1ZMAWRaRbIncluded Screw
TypeNo.
LCSBN56HFS535101020.56.5225.593.5105.8103.56.53.5M3161SCB3-6
83712122372412127SCB3-8
1041161528.58.528164.584.5M41.59SCB4-10
68HFS6411212237266.611487.8123.56.53.5M317SCB3-8
1045161528.58.53012164.584.5M41.59SCB4-10
124718299321810SCB4-12
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCSA5-6
LCSA5-8
LCSA5-10
LCSA6-8
LCSA6-10
LCSA6-12
LCSBN5-6
LCSBN5-8
LCSBN5-10
LCSBN6-8
LCSBN6-10
LCSBN6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Extrusion No. Post Size D
(mm)
1 Piece(s)Available

9 Days or more

10Post Perpendicular Mount Holders56
1 Piece(s)Available

9 Days or more

10Post Perpendicular Mount Holders58
1 Piece(s)Available

9 Days or more

10Post Perpendicular Mount Holders510
1 Piece(s)Available

9 Days or more

10Post Perpendicular Mount Holders68
1 Piece(s)Available

9 Days or more

10Post Perpendicular Mount Holders610
1 Piece(s)Available

84 Days or more

10Post Perpendicular Mount Holders612
1 Piece(s)Available

11 Days or more

10Post Parallel Mount Holders56
1 Piece(s)Available

11 Days or more

10Post Parallel Mount Holders58
1 Piece(s)Available

11 Days or more

10Post Parallel Mount Holders510
1 Piece(s)Available

11 Days or more

10Post Parallel Mount Holders68
1 Piece(s)Available

11 Days or more

10Post Parallel Mount Holders610
1 Piece(s)Available

9 Days or more

10Post Parallel Mount Holders612

Loading...

  1. 1

Example

Holders for Aluminum Extrusions:Related Image
 

Basic Information

Type Cable Holder / Clamp Material Aluminum Type Holders for Aluminum Extrusions
Material 2017 Aluminum Alloy Surface Finish Clear Anodize Shape Type Circular Posts
Extrusion Series HFS

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.