(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Slide Hooks

Aluminum Extrusion Slide Hooks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sliding hooks than can be post-assembly inserted into aluminum extrusions.

  • inCAD Components
Slide Hooks:Related Image
・Materials
[ M ] Material: Polyacetal (White)

Specifications

Part Number
HFCFS6
Part NumberApplicable Extrusion (Series)Allowable Load (kgf)
TypeNo.
HFCFS6HFS61.0
8HFS8(-45)
[ ! ]1 set has 2 pcs. of sliding hooks.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCFS6
HFCFS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108・8-45

Loading...

  1. 1

Example

Slide Hooks:Related Image
 

Basic Information

Type Hook Material Resin Type Sliding Hook
Material Polyacetal Extrusion Series HFS Color White

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.