(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Cable Covers - L-Shaped, Connector

Aluminum Extrusion Cable Covers - L-Shaped, Connector
  • Volume Discount

•Type: Cable Cover L-Shaped Connectors
•Material: ABS Resin Resin
•Extrusion Series: HFS
•Extrusion No.: 8
•Color: S (Light Gray)

  • inCAD Components
Cable Covers -L-Shaped Connector-:Related Image
・Materials
[ M ] Material: ABS Resin

Specifications

Part Number-Color-L
HSCE8
HSCELB8
-
-
S
S
-
2
Part NumberColor
TypeNo.
HSCELA8S
(Light Gray)
HSCELB
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCELA8-S
HSCELB8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Type
1 Piece(s)Available

9 Days or more

10Vertical L-Shaped
1 Piece(s)Available

9 Days or more

10Flat L-Shaped

Loading...

  1. 1

Example

Cable Covers -L-Shaped Connector-:Related Image
 

Basic Information

Type Connection Accessory Material Resin Type Cable Cover L-Shaped Connectors
Material ABS Resin Resin Extrusion Series HFS Extrusion No. 8
Color S (Light Gray)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.