(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Post Size D Dimension (mm): 20
•Material: Polyamide
•Shape Type: Square Posts
•Extrusion Series: HFS
•Extrusion No.: 6
Part Number
Configured Part Number is shown.
Component | [ M ]Material | [ S ]Surface Treatment |
Caster | Polyamide (Black) | - |
Screw | Structural Alloy Steel | Trivalent Chromate |
Nut | 1018 Carbon Steel | Trivalent Chromate |
Part Number | - | D |
LCAH6 | - | 20 |
Part Number | D (Nominal) | Applicable Extrusion | Applicable Screw and T Nut for the Mounting Side | Included Screw and T Nut for the Post Side | ||||||||
Type | No. | Mounting Side | Post Side | Screw | Quantity | T Nut | Quantity | Screw | Quantity | Nut | Quantity | |
LCAH | 6 | 20 | HFS6 | HFS5 -2020 | CBM6-12 | 2 | HNTT6-6 | 2 | M6x23 | 1 | M6 (JIS Class 1) | 1 |
LCAC | - | - | - | - | - | M6x23 | 2 | M6 (JIS Class 1) | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Type | Cable Holder / Clamp | Material | Resin | Material | Polyamide |
---|---|---|---|---|---|
Shape Type | Square Posts | Extrusion Series | HFS | Extrusion No. | 6 |
Color | Black | Post Size D(mm) | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy