(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers - Roller, Press-Fit (Part Numbers)

Ball Plungers - Roller, Press-Fit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Ball Material: Polyacetal
•Initial Load (Range) (n): 0
•Initial Load (n): 0
•Body Material: Polyacetal
•Stroke Dimension S (mm): 1.3 and higher

  • inCAD Components
Press-Fit Plungers -Roller-:Related Image
Press-Fit Plungers -Roller-:Related Image
・Materials
Type[ M ]MaterialOperating Temperature
BodyMain BallSub BallsSpring
PFPRPolyacetalPolyacetal440C Stainless Steel631 Stainless Steel-30~80°C

Specifications

Part Number
PFPR15
Part NumberD1D2LSL1dABECAllowable Load (N)
TypeDmin.min.-0.1mmmax.
PFPR79-7.51.514.767.511.50.800.1 2
9118.4101.75.5672.5100.2 4
131512.4152.88.731.2300.3 7
151714.716.53.510.328.51.53.500.3 11
202219.422.55.21.515.8810.55.300.3 14
242623.4296.619.0513.56.400.3 21
[ ! ]Recommended Diameter of Mounting Hole DH8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFPR7
PFPR9
PFPR13
PFPR15
PFPR20
PFPR24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOutside Dia. D
(mm)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

1072
1 Piece(s)Available

8 Days or more

1094
1 Piece(s)Available

8 Days or more

10137
1 Piece(s)Available

8 Days or more

101511
1 Piece(s)Available

8 Days or more

102014
1 Piece(s)Available

8 Days or more

102421

Loading...

  1. 1
 

Basic Information

Type Press Fit Material of ball Polyacetal Body Material Polyacetal
Stroke (S)(mm) 1.3 and higher Thread Locking Compound No Main Body Surface Treatment No
Surface Treatment of Pin No Ball Heat Treatment No Initial Load (Range)(N) 0
Initial Load(N) 0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.