(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Fit Plungers PFP

Press Fit Plungers PFP
  • Volume Discount

Plungers used by press fittings in different hole diameters. Allows for calculation and positioning for space saving.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFP-4
PFP-4-D
PFP-4-DD
PFP-5
PFP-5-D
PFP-5-DD
PFP-6
PFP-6-D
PFP-6-DD
PFP-8
PFP-8-D
PFP-8-DD
PFP-10
PFP-10-D
PFP-10-DD
PFP-12
PFP-12-D
PFP-12-DD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBall Material Body Material Outside Dia./Thread M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Main Body Outer Diameter D
(mm)
Applicable Ball Buttons
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel40.82.564BB-6
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM40.82.56.54BB-6
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM40.82.56.54BB-6
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel5136.55BB-8
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM514.595BB-8
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM514.595BB-8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel61.65.511.56BB-10
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM61.66.5136BB-10
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM61.66.5136BB-10
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel81.9712.58BB-12
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM81.98188BB-12
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM81.98188BB-12
1 Piece(s)Available

13 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel103.18.518.510BB-16
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM103.11223.010BB-16
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM103.11223.010BB-16
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 305 Stainless Steel123.81226.512-
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 440C Stainless SteelBlue Polyacetal Resin POM123.8132512-
1 Piece(s)Available

9 Days or more

10[Resin] White Polyacetal Resin POMBlue Polyacetal Resin POM123.8132512-

Loading...

  1. 1

Basic Information

Type Press Fitting Thread-Locking Adhesive No Main Body Surface Treatment No
Ball Surface Treatment No Ball Heat Treatment No Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support