(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, with caps, nylon.

Handles - U-type, with caps, nylon.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mounting screws can be hidden with the covers.

  • inCAD Components
[External] Resin Handles with Cap:Related Image
・Materials
[ M ]Material
Glass Fiber Reinforced Nylon 6

・Materials
[ M ]Material
Glass Fiber Reinforced Nylon 6

Specifications

[External] Resin Handles with Cap:Related Image
[External] Resin Handles with Cap:Related Image
Part NumberL1Allowable Load
(N)
Mass
(g)
TypeL
UPCDG9013350030
94136.533
11716036
13217539
Part NumberL1Allowable Load
(N)
Mass
(g)
TypeL
UPCDG9013350030
94136.533
11716036
13217539

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPCDG90
UPCDG94
UPCDG117
UPCDG132
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

90
1 Piece(s)Available

8 Days or more

94
1 Piece(s)Available

8 Days or more

117
1 Piece(s)Available

8 Days or more

132

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Pull Handles with Caps Additional Function Others
Allowable Load(N) 500 Surface Treatment No Mounting Method Round hole
Grip thickness(mm) 24 Full height(mm) 45

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.