(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-1030.

Handle - Serie A-1030.
  • Volume Discount

•Main Body Type : Recessed Type
•Main Body Material : Stainless Steel Plate (304 Stainless Steel)
•Mounting Method : Male Screw
For complete product overview and details on Stainless Steel Embedded Handle A-1030 see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1030-1
A-1030-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
L
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10805003516
1 Piece(s)Available

8 Days or more

10-2003514

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment Bead Shot Treatment Mounting Method Male Screw

Additional Products in this Category

Tech Support