(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-190.

Handle - Serie A-190.
  • Volume Discount

Box-shaped handles made of aluminum extrusion with alumite treatment. Mounting method: internal thread. Selectable length.

PDF

Part Number

Configured Part Number is shown.

Part Number
A-190-1-1
A-190-1-2
A-190-1-3
A-190-1-4
A-190-1-5
A-190-1-6
A-190-1-7
A-190-1-8
A-190-1-9
A-190-1-10
A-190-1-11
A-190-1-12
A-190-2-1
A-190-2-2
A-190-2-3
A-190-2-5
A-190-2-6
A-190-2-7
A-190-2-8
A-190-2-10
A-190-2-12
A-190-3-1
A-190-3-2
A-190-3-3
A-190-3-4
A-190-3-5
A-190-3-6
A-190-3-8
A-190-3-9
A-190-3-10
A-190-3-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP1
(mm)
L
(mm)
Grip
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10601004000516
1 Piece(s)Available

8 Days or more

101001504000517
1 Piece(s)Available

8 Days or more

10752004000518
1 Piece(s)Available

8 Days or more

101002504000519
1 Piece(s)Available

8 Days or more

10803004000520
1 Piece(s)Available

8 Days or more

10854004000521
1 Piece(s)Available

8 Days or more

101105004000522
1 Piece(s)Available

8 Days or more

101356004000523
1 Piece(s)Available

8 Days or more

101607004000524
1 Piece(s)Available

8 Days or more

101858004000525
1 Piece(s)Available

8 Days or more

102109004000526
1 Piece(s)Available

8 Days or more

1023510004000527
1 Piece(s)Available

8 Days or more

10601003000528
1 Piece(s)Available

8 Days or more

101001503000529
1 Piece(s)Available

8 Days or more

10752003000530
1 Piece(s)Available

8 Days or more

10803003000532
1 Piece(s)Available

8 Days or more

10854003000533
1 Piece(s)Available

8 Days or more

101105003000534
1 Piece(s)Available

8 Days or more

101356003000535
1 Piece(s)Available

8 Days or more

101858003000537
1 Piece(s)Available

8 Days or more

1023510003000539
1 Piece(s)Available

8 Days or more

106010024.500978
1 Piece(s)Available

8 Days or more

1010015024.500979
1 Piece(s)Available

8 Days or more

107520024.500980
1 Piece(s)Available

8 Days or more

1010025024.500981
1 Piece(s)Available

8 Days or more

108030024.500982
1 Piece(s)Available

8 Days or more

108540024.500983
1 Piece(s)Available

8 Days or more

1013560024.500985
1 Piece(s)Available

8 Days or more

1016070024.500986
1 Piece(s)Available

8 Days or more

1018580024.500987
1 Piece(s)Available

8 Days or more

1021090024.500988
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP1
(mm)
L
(mm)
Grip
(mm)
Product CD

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Main Body Material Aluminum Alloy
Main Body, Surface Treatment Alumite Treatment Mounting Method Female Screw

Additional Products in this Category

Tech Support