(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, angled with swivel mounting plates at ends.

Handles - U-type, rounded, angled with swivel mounting plates at ends.

Click this image to zoom it.

  • Volume Discount

Handles easy to mount, because the dedicated sheet metal plate is attached.

  • inCAD Components

Part Number

Configured Part Number is shown.

[External] Handles with Plate -Offset-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessory
Pedestal GPedestal SScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
UHFNGG12L13 Carbon SteelChrome PlatingZinc DiecastElectrostatic Paint
(Silver)
304 Stainless Steel-SHFBS5-12
[ M ] Material 304 Stainless Steel
[ ! ]Handle comes with 2 screws included.
UHFNSG304 Stainless SteelBuffed Finish
UHFNEAGAluminum AlloyClear Anodize

・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessory
Tab GTab SThread
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
UHFNGG12L13 Carbon SteelChrome PlatingZinc Die CastingElectrostatic Coating
(Silver)
304 Stainless Steel-SHFBS5-12
[ M ] Material: 304 Stainless Steel Equivalent
[ ! ]2 screws are included.
UHFNSG304 Stainless SteelBuffed Surface
UHFNEAGAluminum AlloyClear Anodize

Specifications

[External] Handles with Plate -Offset-:Related Image
[External] Handles with Plate -Offset-:Related Image
Part NumberPedestal
Selection
L1Allowable Load
(N)
Reference Mass
(g)
TypeL
UHFNGG(Steel)
UHFNSG(Stainless Steel)
UHFNEAG(Aluminum)
48G
(Zinc Diecast)
S
(304 Stainless Steel)
86200090
66104100
88126114
100138122
110148127
120158134
125163136
160198158
[ ! ]When pedestal of 304 Stainless Steel is selected, $1.80 is added.
Part NumberTab SelectableL1Allowable Load
(N)
Reference Mass
(g)
TypeL
UHFNGG (Steel)
UHFNSG (Stainless Steel)
UHFNEAG (Aluminum)
48G
(Zinc Diecast)
S
(304 Stainless Steel)
86200090
66104100
88126114
100138122
110148127
120158134
125163136
160198158
[ ! ]When 304 Stainless Steel pedestal is selected, $1.80 is added.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFNEAG48-G
UHFNEAG48-S
UHFNEAG66-G
UHFNEAG66-S
UHFNEAG88-G
UHFNEAG88-S
UHFNEAG100-G
UHFNEAG100-S
UHFNEAG110-G
UHFNEAG110-S
UHFNEAG120-G
UHFNEAG120-S
UHFNEAG125-G
UHFNEAG125-S
UHFNEAG160-G
UHFNEAG160-S
UHFNGG48-G
UHFNGG48-S
UHFNGG66-G
UHFNGG66-S
UHFNGG88-G
UHFNGG88-S
UHFNGG100-G
UHFNGG100-S
UHFNGG110-G
UHFNGG110-S
UHFNGG120-G
UHFNGG120-S
UHFNGG125-G
UHFNGG125-S
UHFNGG160-G
UHFNGG160-S
UHFNSG48-G
UHFNSG48-S
UHFNSG66-G
UHFNSG66-S
UHFNSG88-G
UHFNSG88-S
UHFNSG100-G
UHFNSG100-S
UHFNSG110-G
UHFNSG110-S
UHFNSG120-G
UHFNSG120-S
UHFNSG125-G
UHFNSG125-S
UHFNSG160-G
UHFNSG160-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
Pedestal Selection
1 Piece(s)Available

8 Days or more

10--48G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--48S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--66G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--66S (Stainless Steel304)
1 Piece(s)Available

Same day

Stock

10--88G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--88S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--100G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--100S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--110G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--110S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--120G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--120S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--125G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--125S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10--160G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10--160S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating48G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating48S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating66G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating66S (Stainless Steel304)
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 Carbon SteelChrome Plating88G (Zinc Die Cast)
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 Carbon SteelChrome Plating88S (Stainless Steel304)
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 Carbon SteelChrome Plating100G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating100S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating110G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating110S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating120G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating120S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating125G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating125S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating160G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating160S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing48G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing48S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing66G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing66S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing88G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing88S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing100G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing100S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing110G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing110S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing120G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing120S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing125G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing125S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing160G (Zinc Die Cast)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing160S (Stainless Steel304)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
Pedestal Selection

Loading...

  1. 1

Example

[External] Handles with Plate -Offset-:Related Image

Basic Information

Surfaced Type Category U Shaped Additional Function Others Mounting Method Round hole
Grip thickness(mm) 10 Full height(mm) 52

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.