(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Type 6. Serie AP-67.

Handles - Type 6. Serie AP-67.
  • Volume Discount

Thin U-type handles. Available in ivory, black or gray. Made of ABS resin alloy with brass thread insert. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-67-BLACK
AP-67-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Color Product CD
1 Piece(s)Available

8 Days or more

Black00187
1 Piece(s)Available

8 Days or more

Ivory00189

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material ABS Alloy Main Body, Surface Treatment No
Mounting Method Female Screw Pitch P(mm) 70 Handle Cross Sectional Shape Others
Pitch(mm) 70 Height(mm) 22

Additional Products in this Category

Tech Support