(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, hollow, reduced diameter, with mounting holes.

Handles - U-type, hollow, reduced diameter, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Aluminum Tube Pull Handles configurable in dimensions

  • inCAD Components
[External] Aluminum Pipe Handles (Small Diameter):Related Image
・Materials
Part Name[ M ]Material
Hollow6063 Aluminum Alloy
ElbowPolycarbonate

Specifications

■L Dimension Selectable
Part NumberLApplicable
Screws
Type
UWAPNC
(L Dimension Selectable)
100Socket Head Cap Screws
M6
150
200
250
300
■L Dimension Configurable
Part NumberL
1mm Increment
Applicable
Screws
Type
UWAPFC
(L Dimension Configurable)
100~150Socket Head Cap Screws
M6
151~200
201~250
251~300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWAPFC-[100-300/1]
UWAPNC100
UWAPNC150
UWAPNC200
UWAPNC250
UWAPNC300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSU-shaped Type Mounting Pitch L
(mm)
1 Piece(s)

10 Days or more

10-100 ~ 300
1 Piece(s)Available

8 Days or more

10[Straight] Aluminum Tube Pull Handles100
1 Piece(s)Available

8 Days or more

10[Straight] Aluminum Tube Pull Handles150
1 Piece(s)Available

8 Days or more

10[Straight] Aluminum Tube Pull Handles200
1 Piece(s)Available

8 Days or more

10[Straight] Aluminum Tube Pull Handles250
1 Piece(s)Available

8 Days or more

10[Straight] Aluminum Tube Pull Handles300

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped Additional Function No Surface Treatment Clear Anodize
Mounting Method Round hole Grip thickness(mm) 16 Full height(mm) 47

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.