(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Box handles, available in black, ivory and gray. Made of ABS resin with brass thread inserts. Mounting method: internal thread. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-5-1-BLACK |
AP-5-1-GRAY |
AP-5-1-IVORY |
AP-5-2-BLACK |
AP-5-2-GRAY |
AP-5-2-IVORY |
Loading...
Main Body Type | Special Forms | Additional Function | No | Main Body Material | ABS Resin |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Mounting Method | Female Screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy