(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Threaded U-type handles, square. Made of ABS resin with brass thread inserts. Available in green, ivory and black. Mounting method: internal thread. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-43-1-BLACK |
AP-43-1-GRAY |
AP-43-1-IVORY |
AP-43-2-BLACK |
AP-43-2-GRAY |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Irregular Shape |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | ABS Resin | Main Body, Surface Treatment | No |
Mounting Method | Female Screw | Handle Cross Sectional Shape | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy