(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Design, stainless steel, internal thread.

Handles - Design, stainless steel, internal thread.

Move the mouse over the image to zoom

  • Volume Discount

Handles designed by focusing on appearance and ease-to-grip.

  • inCAD Components

Part Number

Configured Part Number is shown.

[Tapped] Designer Handles:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Buffed Surface

Specifications

Part Number
UWSY100
Part NumberL1HhAllowable Load
(N)
Mass
(g)
TypeL
UWSY1001384227500351
1501904429448

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWSY100
UWSY150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Full height
(mm)
1 Piece(s)Available

8 Days or more

1010042
1 Piece(s)Available

8 Days or more

1015044
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Full height
(mm)

Loading...

  1. 1

Example

[Tapped] Designer Handles:Related Image

Basic Information

Additional Function No Allowable Load(N) 500 Material 304 Stainless Steel
Surface Treatment Buffing Mounting Method Female Thread Grip thickness(mm) 22

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.