(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hoses - Lightweight

Duct Hoses - Lightweight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Duct Hoses - Lightweight
  • Duct Hoses - Lightweight

Duct Hoses excellent in flexibility and lightweighed and thus, well performing in operating efficiency.

  • inCAD Components
Duct Hoses - Lightweight Type:Related Image
・Materials
[ M ] Material: Hose Body: Flexible/Hard PVC
Cuff: Flexible PVC
[ M ] Material: Hose Body: Polypropylene, Hard Steel Wire
Cuff: EPDM Synthetic Rubber (Light Gray)

Specifications

Part Number-Hose Length
HOSSDR50-3.2
Part NumberHose Length 0.1m IncrementDHose I.D. (Reference) (mm)Pdd1d2E1E2Allowable Bending Radius (mm)Reference Mass
(kg/m)
TypeNominal
Lightweight Type
HOSEE
(Hose Body)
HOSEEK
(One End Cuff)
HOSEER
(Both Ends Cuff)
380.5~50.044.537.39.24843388035380.295
500.5~30.060.250.61065.556.350.88235500.59
657262.41278.569638633650.655
7586.476.41392.583.276.29437750.785
9099.588.913.5106.596.989.29940900.95
100112.2101.615119.8109.6101.6110421001.03
1250.5~20.0138.7125.921146.3135128142501251.355
150164.8152.420173.3160152160701501.68
■Feature: Being excellent in flexibility and lightweight, it improves operating efficiency. Easy to cut and mount.
Part NumberHose Length 0.1m IncrementDHose I.D. (Reference) (mm)Pdd1d2E1E2Allowable Bending Radius (mm)Reference Mass
(kg/m)
TypeNominal
Flexible
HOSSD
(Hose Body)
HOSSDK
(One End Cuff)
HOSSDR
(Both Ends Cuff)
380.5~5.0
*Length with hose extended.
42.0 35.0 10.5 47.7 44.0 38.0 7035300.15
5058.0 50.0 12.3 64.0 56.8 50.8 7035400.2
6572.0 63.0 14.0 78.0 69.5 63.5 7635550.255
7581.0 71.0 15.7 88.0 82.5 76.5 8540600.28
9094.0 83.0 15.7 100.0 95.9 88.9 9545700.33
100108.0 97.0 17.0 115.5 108.6 101.6 9545800.4
125135.0 123.0 18.5 140.5 134.0 127.0 95451000.58
150158.0 145.0 22.5 166.0 160.4 152.4 113501200.725
[ ! ]Hose length refers to the length when the hose is stretched without tensile load.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSEE38-[0.5-50/0.1]
HOSEE50-[0.5-30/0.1]
HOSEE65-[0.5-30/0.1]
HOSEE75-[0.5-30/0.1]
HOSEE90-[0.5-30/0.1]
HOSEE100-[0.5-30/0.1]
HOSEE125-[0.5-20/0.1]
HOSEE150-[0.5-20/0.1]
HOSEEK38-[0.5-50/0.1]
HOSEEK50-[0.5-30/0.1]
HOSEEK65-[0.5-30/0.1]
HOSEEK75-[0.5-30/0.1]
HOSEEK90-[0.5-30/0.1]
HOSEEK100-[0.5-30/0.1]
HOSEEK125-[0.5-20/0.1]
HOSEEK150-[0.5-20/0.1]
HOSEER38-[0.5-50/0.1]
HOSEER50-[0.5-30/0.1]
HOSEER65-[0.5-30/0.1]
HOSEER75-[0.5-30/0.1]
HOSEER90-[0.5-30/0.1]
HOSEER100-[0.5-30/0.1]
HOSEER125-[0.5-20/0.1]
HOSEER150-[0.5-20/0.1]
HOSSD38-[0.5-5/0.1]
HOSSD50-[0.5-5/0.1]
HOSSD65-[0.5-5/0.1]
HOSSD75-[0.5-5/0.1]
HOSSD90-[0.5-5/0.1]
HOSSD100-[0.5-5/0.1]
HOSSD125-[0.5-5/0.1]
HOSSD150-[0.5-5/0.1]
HOSSDK38-[0.5-5/0.1]
HOSSDK50-[0.5-5/0.1]
HOSSDK65-[0.5-5/0.1]
HOSSDK75-[0.5-5/0.1]
HOSSDK90-[0.5-5/0.1]
HOSSDK100-[0.5-5/0.1]
HOSSDK125-[0.5-5/0.1]
HOSSDK150-[0.5-5/0.1]
HOSSDR38-[0.5-5/0.1]
HOSSDR50-[0.5-5/0.1]
HOSSDR65-[0.5-5/0.1]
HOSSDR75-[0.5-5/0.1]
HOSSDR90-[0.5-5/0.1]
HOSSDR100-[0.5-5/0.1]
HOSSDR125-[0.5-5/0.1]
HOSSDR150-[0.5-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Outer Diameter D
(φ)
I.D.
(φ)
Operating Temperature Range
(℃)
Max. Allowable Pressure (below Ambient Temperature)
(MPa)
Allowable Bending Radius
(mm)
Presence of Cuff Hose Length
(m)
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC44.537.3-10~500.0638Not Provided (Hose Main Body Only)0.5 ~ 50
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC60.250.6-10~500.0650Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC7262.4-10~500.0665Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC86.476.4-10~500.0675Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC99.588.9-10~500.0690Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC112.2101.6-10~500.06100Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC138.7125.9-10~500.06125Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC164.8152.4-10~500.06150Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC44.537.3-10~500.0638Provided (One side)0.5 ~ 50
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC60.250.6-10~500.0650Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC7262.4-10~500.0665Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC86.476.4-10~500.0675Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC99.588.9-10~500.0690Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC112.2101.6-10~500.06100Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC138.7125.9-10~500.06125Provided (One side)0.5 ~ 20
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC164.8152.4-10~500.06150Provided (One side)0.5 ~ 20
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC44.537.3-10~500.0638Provided (Both sides)0.5 ~ 50
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC60.250.6-10~500.0650Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC7262.4-10~500.0665Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC86.476.4-10~500.0675Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC99.588.9-10~500.0690Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC112.2101.6-10~500.06100Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC138.7125.9-10~500.06125Provided (Both sides)0.5 ~ 20
1 Piece(s)

8 Days or more

[PVC] Soft, Hard PVC164.8152.4-10~500.06150Provided (Both sides)0.5 ~ 20
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire42.035-20~800.00230Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire58.050-20~800.00240Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire7263-20~800.00255Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire8171.0-20~800.00260Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire9483-20~800.00270Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire108.097.0-20~800.00280Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire135.0123.0-20~800.002100Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire158145.0-20~800.002120Not Provided (Hose Main Body Only)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire42.035-20~800.00230Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire58.050-20~800.00240Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire7263-20~800.00255Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire8171.0-20~800.00260Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire9483-20~800.00270Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire108.097.0-20~800.00280Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire135.0123.0-20~800.002100Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire158145.0-20~800.002120Provided (One side)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire42.035-20~800.00230Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire58.050-20~800.00240Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire7263-20~800.00255Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire8171.0-20~800.00260Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire9483-20~800.00270Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire108.097.0-20~800.00280Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire135.0123.0-20~800.002100Provided (Both sides)0.5 ~ 5
1 Piece(s)

8 Days or more

[Polypropylene] Polypropylene, Hard Steel Wire158145.0-20~800.002120Provided (Both sides)0.5 ~ 5

Loading...

  1. 1
 

Basic Information

Properties Standard Applicable Fluid Air

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.