(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent expansion/contraction, bending, and thermal insulation. Non-combustible material certified by the Japan Ministry of Land, Infrastructure, Transport and Tourism.
Part Number |
---|
NH1-100-[1-10/1] |
NH1-125-[1-10/1] |
NH1-150-[1-10/1] |
NH1-175-[1-10/1] |
NH1-200-[1-10/1] |
NH1-225-[1-10/1] |
NH1-250-[1-10/1] |
NH1-275-[1-10/1] |
NH1-300-[1-10/1] |
NH1-350-[1-10/1] |
NH1-400-[1-10/1] |
Loading...
Hose material | Polypropylene | Features | Flame Resistance / Heat resistant / Bending / Flexibility | Cutting Service Usage | Presence |
---|---|---|---|---|---|
Color | Gray | Applicable Fluid | Air | Operating Temperature Range(℃) | -20::80 |
Allowable Pressure(20℃)(MPa) | 0.0005 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy