(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Heat-Resistant, PAL Series

Duct Hose - Flexible, Heat-Resistant, PAL Series
  • Volume Discount

Lightweight and telescopes freely, can be used continuously at a temperature of 130°C or less.

[Features]
Flexible hose for heat resistance configured from special laminated aluminum foil and a zinc-plated steel plate.
Because it is lightweight and telescopes freely, it is easy to stow, store, and transport.
· The allowable continuous operating temperature is 130˚C or less.

Part Number

Configured Part Number is shown.

Part Number
PAL-50
PAL-65
PAL-75
PAL-90
PAL-100
PAL-125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

8 Days or more

1054.350.80.0326050
1 Piece(s)Available

8 Days or more

1069.565.50.0297065
1 Piece(s)Available

8 Days or more

1079.575.50.0258075
1 Piece(s)Available

8 Days or more

1095910.029590
1 Piece(s)Available

12 Days or more

10105101.50.02105100
1 Piece(s)Available

12 Days or more

101301260.018125125

Loading...

  1. 1

Basic Information

Hose material Special Laminated Aluminum Foil + Zinc-Plated Steel Plate Features Heat resistant / Flexibility Cutting Service Usage No
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::130
Length(m) 5

Additional Products in this Category

Tech Support