(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Long, Female, Tapped, Low Pressure

Pipe Fitting - Union, Long, Female, Tapped, Low Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing

•Material : 304 Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Double Long Socket
•Connection Thread Type M1 : Rp(Ps)
For complete product overview and details on Long Socket Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Long Socket:Related Image
Low Pressure Pipe Fittings - Long Socket:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SUTPSR304 Stainless Steel-

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(L)Rp
(PS)
(D)
TypeNo.
SUTPSR6A50

75
1/815
8A1/419
10A3/823
15A1/226.5
20A3/433

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUTPSR6A-50
SUTPSR6A-75
SUTPSR8A-50
SUTPSR8A-75
SUTPSR10A-50
SUTPSR10A-75
SUTPSR15A-50
SUTPSR15A-75
SUTPSR20A-50
SUTPSR20A-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Length L
(mm)
1 Piece(s)Available

8 Days or more

101/8B(6A)50
1 Piece(s)Available

8 Days or more

101/8B(6A)75
1 Piece(s)Available

8 Days or more

101/4B(8A)50
1 Piece(s)Available

8 Days or more

101/4B(8A)75
1 Piece(s)Available

8 Days or more

103/8B(10A)50
1 Piece(s)Available

8 Days or more

103/8B(10A)75
1 Piece(s)Available

8 Days or more

101/2B(15A)50
1 Piece(s)Available

8 Days or more

101/2B(15A)75
1 Piece(s)Available

8 Days or more

103/4B(20A)50
1 Piece(s)Available

8 Days or more

103/4B(20A)75

Loading...

  1. 1
 

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Double Long Socket Connection Thread Type M1 Rp(Ps) Surface Treatment No
Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.