(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Branch Tee Instrumentation Pipe Fittings, Female x Male NPT

Galvanized Steel Branch Tee Instrumentation Pipe Fittings, Female x Male NPT

Steel Branch Tee Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-5439
ZUSA-PF-5440
ZUSA-PF-5441
ZUSA-PF-5442
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male3/4" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support