(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Fitting for Piping PTXPF AD/Adapter

Special Fitting for Piping PTXPF AD/Adapter
  • Volume Discount

All kinds of unique fittings are also available. A conversion adapter for PF screws (G screw) and PT screws.

[Features]
· All kinds of unique fittings are also available.
· A conversion adapter for PF screws (G screw) and PT screws

Part Number

Configured Part Number is shown.

Part Number
PTXPF-AD-8A
PTXPF-AD-8A-SU4
PTXPF-AD-10A
PTXPF-AD-10A-SU4
PTXPF-AD-15A
PTXPF-AD-15A-SU4
PTXPF-AD-20A
PTXPF-AD-20A-SU4
PTXPF-AD-25A
PTXPF-AD-25A-SU4
PTXPF-AD-32A
PTXPF-AD-40A
PTXPF-AD-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1/4B(8A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/8B(10A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Bushings
Connection Thread Type M1 Rc Connection Thread Type M2 G (Threaded) Surface Treatment No
Applicable Fluid Water / Steam / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No Main Body Thickness Sch.80

Additional Products in this Category

Tech Support