(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[*This product is found in the pre-seal series, but be aware that it does not have a seal]
· The latest CK metal product comprises a stainless steel fitting with sealing material. It solves such problems as galling in stainless steel screw-in fittings, sealing material contamination, and leaks. The definitive stainless steel fitting series, used in all sectors related to food, medical, and precision parts. No longer a need to apply sealant. Also drastically reduces the need for re-piping and repairs
Part Number
Configured Part Number is shown.
Part Number |
---|
SUS-6NI-6A |
SUS-6NI-8A |
SUS-6NI-10A |
SUS-6NI-15A |
SUS-6NI-20A |
SUS-6NI-25A |
SUS-6NI-32A |
SUS-6NI-40A |
SUS-6NI-50A |
SUS-6NI-65A |
SUS-6NI-80A |
SUS-6NI-100A |
Part Number |
---|
Loading...
Material | Stainless Steel | Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Nipple | Connection Thread Type M1 | R | Surface Treatment | No |
Applicable Fluid | Water / Air / Steam / Oil | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Type | Fitting |
Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy