(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Holding Capacity: 2500N | Height under bar: 51mm | Overall length: 199mm (when clamped)
Part Number
Configured Part Number is shown.
MC01-11
Part Number |
MC01-11 MC01-12 |
Part Number | MC01-11 |
Body Material | 1018 Carbon Steel |
Surface Treatment | Trivalent Chromate |
Tightening Force (N) | 2500 |
Weight (g) | 210 |
Open-Close Angle of Arm | 77° |
Open-Close Angle of Handle | 87° |
Accessories | Steel Bolt |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Mounting Bracket | Side Base | Body Material | 1018 Carbon Steel | Clamp Bolt Size | M6 |
---|---|---|---|---|---|
Clamp Bolt Material | Steel | Arm Height Type | Standard | Arm Height(mm) | 65 |
Arm Length Type | Standard | Arm Length(mm) | 39.3 | Clamping Force (Range)(N) | 2280~2999 |
Please check the type/dimensions/specifications of the part MC01-11 in the Horizontal Toggle Clamp - Side Mount Base, Tightening Force 2500 N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy