(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 294 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 294 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 294N | Height under bar: 25mm | Overall length: 110mm (when clamped)

  • inCAD Components
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-6
MC01-S8
Part NumberMC01-7
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)294
Weight (g)100
Open-Close Angle of Arm74°
Open-Close Angle of Handle75°
AccessoriesSteel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M4
Clamp Bolt Material Steel Arm Height Type Standard Arm Height(mm) 34
Arm Length Type Standard Arm Length(mm) 37.5 Clamping Force (Range)(N) 270~499

Please check the type/dimensions/specifications of the part MC01-7 in the Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 294 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.