(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 196 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 196 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 196N | Height under bar: 9.75mm | Overall length: 67.3mm (when clamped)

  • inCAD Components
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-6
MC01-S8
Part NumberMC01-6MC01-S6
Body Material1018 Carbon Steel304 Stainless Steel
Surface TreatmentTrivalent Chromate-
Tightening Force (N)196
Weight (g)30
Open-Close Angle of Arm
 
75°
Open-Close Angle of Handle73°
AccessoriesSteel BoltStainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-6
MC01-S6
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon SteelSteel
1 Piece(s)Available

8 Days or more

304 Stainless SteelStainless Steel

Loading...

  1. 1
 

Basic Information

Mounting Bracket Flange Base Clamp Bolt Size M4 Arm Height Type Standard
Arm Height(mm) 16.25 Arm Length Type Standard Arm Length(mm) 17.6
Clamping Force (Range)(N) ~269

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.