(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 882 N

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 882 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 882N | Height under bar: 37.9mm | Overall length: 143.5mm (when clamped)

  • inCAD Components
Toggle Clamps -Horizontal Handle- -Straight Base-:Related Image

Specifications

Part Number
MC01-1S
Part NumberMC01-3S
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)882
Weight (g)130
Open-Close Angle of Arm80°
Open-Close Angle of Handle73°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1
 

Basic Information

Mounting Bracket Straight base Body Material 1018 Carbon Steel Clamp Bolt Size M6
Clamp Bolt Material Steel + rubber pad Arm Height Type Standard Arm Height(mm) 43.6
Arm Length Type Standard Arm Length(mm) 56.9 Clamping Force (Range)(N) 500~2279

Please check the type/dimensions/specifications of the part MC01-3S in the Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 882 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.