(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 246.6 N

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 246.6 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 264.6N | Height under bar: 11.8mm | Overall length: 69.1mm (when clamped)

  • inCAD Components

PDFP.2019-1782

Unit examples related to this product

Part Number

Configured Part Number is shown.

MC01-2S

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketStraight baseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM4Clamp Bolt MaterialNylon
Arm Height TypeStandardArm Height(mm)18.55
Arm Length TypeStandardArm Length(mm)21.1
Clamping Force (Range)(N)~269 - -
Toggle Clamps -Horizontal Handle- -Straight Base-:Related Image

Specifications

Part Number
MC01-1S
Part NumberMC01-2S
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)264.6
Weight (g)35
Open-Close Angle of Arm90°
Open-Close Angle of Handle73°
Accessories*Nylon Bolt

Part Number 

Loading...
Part Number
MC01-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Mounting Bracket Straight base Body Material 1018 Carbon Steel Clamp Bolt Size M4
Clamp Bolt Material Nylon Arm Height Type Standard Arm Height(mm) 18.55
Arm Length Type Standard Arm Length(mm) 21.1 Clamping Force (Range)(N) ~269

Please check the type/dimensions/specifications of the part MC01-2S in the Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 246.6 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.