(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Combined Stages made of lightweight aluminum alloy.
Part Number
Configured Part Number is shown.
XYZLSPG60
Part Number |
XYRPG38 |
Part Number | Stage Configuration | Stage Surface (mm) | External Dimension (mm) | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | ||||||
Type | No. | Bottom | Top | W | D | H | X | Y | Z | |||
XYZPG | 40 | XYPG40 (Click here) | ZPG40 (Click here) | 40x40 | 84.5 | 77.5 | 173.5 | ±6.5 | ±6.5 | ±6.5 | 9.8 | 0.48 |
60 | XYPG60 (Click here) | ZPG60 (Click here) | 60x60 | 98.5 | 91.5 | 178.5 | 19.6 | 0.95 | ||||
80 | XYPG80 (Click here) | ZPG80 (Click here) | 80x80 | 149.5 | 135 | 236 | ±12.5 | ±12.5 | ±12.5 | 49.0 | 1.80 | |
XYZLPG | 40 | XYPG40 (Click here) | ZLPG40 (Click here) | 40x40 | 96 | 77 | 80 | ±6.5 | ±6.5 | ±3.0 | 9.8 | 0.48 |
60 | XYPG60 (Click here) | ZLPG60 (Click here) | 60x60 | 116.5 | 91.5 | 95 | ±5.0 | 39.2 | 1.12 | |||
80 | XYPG80 (Click here) | ZLPG80 (Click here) | 80x80 | 150 | 135 | 95 | ±12.5 | ±12.5 | 29.4 | 2.00 | ||
XYZLSPG | 40 | XYSPG40 (Click here) | ZLPG40 (Click here) | 40x40 | 98.5 | 80.5 | 62 | ±6.5 | ±6.5 | ±3.0 | 7.8 | 0.40 |
60 | XYSPG60 (Click here) | ZLPG60 (Click here) | 60x60 | 120.5 | 96.5 | 77 | ±5.0 | 23.5 | 1.00 | |||
80 | XYSPG80 (Click here) | ZLPG80 (Click here) | 80x80 | 151 | 126 | 77 | ±12.5 | ±12.5 | 29.4 | 1.70 |
Part Number | Stage Configuration | Stage Surface (mm) | External Dimension (mm) | Distance/Rotation (mm/deg) | Load Capacity (N) | Weight (kg) | ||||||||
Type | No. | Bottom | Middle | Top | W | D | H | X | Y | Z | θ | |||
①XYRPG (XY-Axis + Rotary) | 38 | XYPG40 (Click here) | RPG38 (Click here) | - | Ø38 | 84.5 | 81.5 | 60 | ±6.5 | ±6.5 | - | Coarse 360° Fine Feed ±5° | 9.8 | 0.37 |
60 | XYPG60 (Click here) | RPG60 (Click here) | - | Ø60 | 98.5 | 95.5 | 65 | - | 29.4 | 0.78 | ||||
85 | XYPG80 (Click here) | RPG85 (Click here) | - | Ø85 | 149.5 | 136 | 65 | ±12.5 | ±12.5 | - | 39.2 | 1.48 | ||
②XYZLRPG (XY-Axis + Horizontal Surf. Z-Axis + Rotary) | 38 | XYPG40 (Click here) | ZLPG40 (Click here) | RPG38 (Click here) | Ø38 | 96 | 81.5 | 100 | ±6.5 | ±6.5 | ±3.0 | Coarse 360° Fine Feed ±5° | 8.9 | 0.57 |
60 | XYPG60 (Click here) | ZLPG60 (Click here) | RPG60 (Click here) | Ø60 | 116.5 | 95.5 | 120 | ±5.0 | 29.4 | 1.40 | ||||
85 | XYPG80 (Click here) | ZLPG80 (Click here) | RPG85 (Click here) | Ø85 | 149.5 | 136 | 120 | ±12.5 | ±12.5 | 24.7 | 2.48 | |||
③XYRSPG (Low Profile XY-Axis + Rotary) | 38 | XYSPG40 (Click here) | RPG38 (Click here) | - | Ø38 | 98.5 | 82 | 42 | ±6.5 | ±6.5 | - | Coarse 360° Fine Feed ±5° | 8.9 | 0.29 |
60 | XYSPG60 (Click here) | RPG60 (Click here) | - | Ø60 | 102.5 | 98 | 47 | - | 26.7 | 0.68 | ||||
85 | XYSPG80 (Click here) | RPG85 (Click here) | - | Ø85 | 151 | 132 | 47 | ±12.5 | ±12.5 | - | 34.5 | 1.18 | ||
④XYZLRSPG (Low Profile XY-Axis + Horizontal Surf. Z + Rotary) | 38 | XYSPG40 (Click here) | ZLPG40 (Click here) | RPG38 (Click here) | Ø38 | 98 | 82 | 82 | ±6.5 | ±6.5 | ±3.0 | Coarse 360° Fine Feed ±5° | 7.0 | 0.49 |
60 | XYSPG60 (Click here) | ZLPG60 (Click here) | RPG60 (Click here) | Ø60 | 120.5 | 98 | 102 | ±5.0 | 20.6 | 1.28 | ||||
85 | XYSPG80 (Click here) | ZLPG80 (Click here) | RPG85 (Click here) | Ø85 | 151 | 132 | 102 | ±12.5 | ±12.5 | 24.7 | 2.18 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYZLSPG60 |
Loading...
Feeding Method | Micrometer Heads | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYZLSPG60 in the Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy series.
Part Number |
---|
XYRSPG38 |
XYRSPG60 |
XYRSPG85 |
XYZLSPG80 |
XYZPG40 |
XYZPG60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy