(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides - Round Sized, Steel

Rough Guides - Round Sized, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

Can be used as work guides. The point contacting makes suitable for basic guides.

  • inCAD Components
Rough-Guides -Round Pole-:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
GMRSGMLS1018 Carbon Steel-
GMRHGMLH1045 Carbon Steel45~55HRC

Specifications

Part Number-Mounting Side-L-F-S-S1
TypeD, T
GMRS9-R-150-30
GIRS12-130-20-25-13
Part NumberMounting SideL
5mm Increment
F
5mm Increment
TypeD
GMRS
GMLS
GMRH
GMLH
9R

L
100~30030~50
12
16

Alterations

Rough-Guides -Round Pole-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GMLH9-L-[100-300/5]-[30-50/5]
GMLH9-R-[100-300/5]-[30-50/5]
GMLH12-L-[100-300/5]-[30-50/5]
GMLH12-R-[100-300/5]-[30-50/5]
GMLH16-L-[100-300/5]-[30-50/5]
GMLH16-R-[100-300/5]-[30-50/5]
GMLS9-L-[100-300/5]-[30-50/5]
GMLS9-R-[100-300/5]-[30-50/5]
GMLS12-L-[100-300/5]-[30-50/5]
GMLS12-R-[100-300/5]-[30-50/5]
GMLS16-L-[100-300/5]-[30-50/5]
GMLS16-R-[100-300/5]-[30-50/5]
GMRH9-L-[100-300/5]-[30-50/5]
GMRH9-R-[100-300/5]-[30-50/5]
GMRH12-L-[100-300/5]-[30-50/5]
GMRH12-R-[100-300/5]-[30-50/5]
GMRH16-L-[100-300/5]-[30-50/5]
GMRH16-R-[100-300/5]-[30-50/5]
GMRS9-L-[100-300/5]-[30-50/5]
GMRS9-R-[100-300/5]-[30-50/5]
GMRS12-L-[100-300/5]-[30-50/5]
GMRS12-R-[100-300/5]-[30-50/5]
GMRS16-L-[100-300/5]-[30-50/5]
GMRS16-R-[100-300/5]-[30-50/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Shaft diameter D
(φ)
Round bar bending directions F
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC9Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC9Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC12Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC12Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC16Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC16Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided9Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided9Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided12Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided12Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided16Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided16Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC9Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC9Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC12Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC12Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC16Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC16Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided9Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided9Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided12Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided12Right30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided16Left30 ~ 50100 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNot Provided16Right30 ~ 50100 ~ 300

Loading...

  1. 1

Example

Rough-Guides -Round Pole-:Related Image
 

Basic Information

Shape Round Bars

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support