(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift Pins

Lift Pins
  • Volume Discount

•Body Material: SUS 304
For complete product overview and details on Lift Pins see the sections below:

  • inCAD Components
Lift Pins- B Standard:Related Image
・Materials
Type[ M ]Material
L SelectableL ConfigurableL, B ConfigurableMain BodyTip
-LPCELPFCE304 Stainless SteelCeramic (Alumina 99)
LPEPKLPPKLPFPKPEEK
-LPMCLPFMCMC Nylon

Specifications

Part Number-L-B
LPEPK3
LPCE4
LPFCE5
-
-
-
120
72
75


-


B9.0
(L Selectable)
(L Configurable)
(L, B Configurable)
■L Selectable Type
Part NumberLB M (Coarse)HWSR
TypeD
LPEPK325 50 75 100 1204.53651.2
46487
57.55972
696108
■L Configurable Type
Part NumberL
1mm Increment
B M (Coarse)HWSR
TypeD
LPCE
LPPK
LPM
C
315~1204.53651.2
46487
57.55972
696108
820~12012812103.2
1015101513
■L, B Configurable Type
Part NumberL
1mm Increment
B
0.5mm Increment
M (Coarse)HWSR
TypeD
LPFCE
LPFPK
LPFMC
315~1205.0~9.03651.2
46.5~12.0487
58.0~15.05972
69.5~18.06108
820~12012.5~24.0812103.2
1015.5~30.0101513
[ ! ]L+B≤135

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPCE3-[15-120/1]
LPCE4-[15-120/1]
LPCE5-[15-120/1]
LPCE6-[15-120/1]
LPCE8-[20-120/1]
LPCE10-[20-120/1]
LPEPK3-25
LPEPK3-50
LPEPK3-75
LPEPK3-100
LPEPK3-120
LPEPK4-25
LPEPK4-50
LPEPK4-75
LPEPK4-100
LPEPK4-120
LPEPK5-25
LPEPK5-50
LPEPK5-75
LPEPK5-100
LPEPK5-120
LPEPK6-25
LPEPK6-50
LPEPK6-75
LPEPK6-100
LPEPK6-120
LPFCE3-[15-120/1]-B[5-9/0.5]
LPFCE4-[15-120/1]-B[6.5-24/0.5]
LPFCE5-[15-120/1]-B[8-24/0.5]
LPFCE6-[15-120/1]-B[9.5-24/0.5]
LPFCE8-[20-120/1]-B[12.5-24/0.5]
LPFCE10-[20-120/1]-B[15.5-30/0.5]
LPFMC3-[15-120/1]-B[5-9/0.5]
LPFMC4-[15-120/1]-B[6.5-24/0.5]
LPFMC5-[15-120/1]-B[8-24/0.5]
LPFMC6-[15-120/1]-B[9.5-24/0.5]
LPFMC8-[20-120/1]-B[12.5-24/0.5]
LPFMC10-[20-120/1]-B[15.5-30/0.5]
LPFPK3-[15-120/1]-B[5-24/0.5]
LPFPK4-[15-120/1]-B[6.5-24/0.5]
LPFPK5-[15-120/1]-B[8-24/0.5]
LPFPK6-[15-120/1]-B[9.5-24/0.5]
LPFPK8-[20-120/1]-B[12.5-24/0.5]
LPFPK10-[20-120/1]-B[15.5-30/0.5]
LPMC3-[15-120/1]
LPMC4-[15-120/1]
LPMC5-[15-120/1]
LPMC6-[15-120/1]
LPMC8-[20-120/1]
LPMC10-[20-120/1]
LPPK3-[15-120/1]
LPPK4-[15-120/1]
LPPK5-[15-120/1]
LPPK6-[15-120/1]
LPPK8-[20-120/1]
LPPK10-[20-120/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter D
(φ)
L Dimension
(mm)
Screw Length B
(mm)
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)315 ~ 120-
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)415 ~ 120-
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)515 ~ 120-
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)615 ~ 120-
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)820 ~ 120-
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)1020 ~ 120-
1 Piece(s)Available

8 Days or more

10PEEK3--
1 Piece(s)Available

8 Days or more

10PEEK3--
1 Piece(s)Available

8 Days or more

10PEEK3--
1 Piece(s)Available

8 Days or more

10PEEK3--
1 Piece(s)Available

8 Days or more

10PEEK3--
1 Piece(s)Available

8 Days or more

10PEEK4--
1 Piece(s)Available

8 Days or more

10PEEK4--
1 Piece(s)Available

8 Days or more

10PEEK4--
1 Piece(s)Available

8 Days or more

10PEEK4--
1 Piece(s)Available

8 Days or more

10PEEK4--
1 Piece(s)Available

8 Days or more

10PEEK5--
1 Piece(s)Available

8 Days or more

10PEEK5--
1 Piece(s)Available

8 Days or more

10PEEK5--
1 Piece(s)Available

8 Days or more

10PEEK5--
1 Piece(s)Available

8 Days or more

10PEEK5--
1 Piece(s)Available

8 Days or more

10PEEK6--
1 Piece(s)Available

8 Days or more

10PEEK6--
1 Piece(s)Available

8 Days or more

10PEEK6--
1 Piece(s)Available

8 Days or more

10PEEK6--
1 Piece(s)Available

8 Days or more

10PEEK6--
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)315 ~ 1205 ~ 9
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)415 ~ 1206.5 ~ 24
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)515 ~ 1208 ~ 24
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)615 ~ 1209.5 ~ 24
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)820 ~ 12012.5 ~ 24
1 Piece(s)

10 Days or more

10Ceramic (Alumina 99)1020 ~ 12015.5 ~ 30
1 Piece(s)

10 Days or more

10MC Nylon315 ~ 1205 ~ 9
1 Piece(s)

10 Days or more

10MC Nylon415 ~ 1206.5 ~ 24
1 Piece(s)

10 Days or more

10MC Nylon515 ~ 1208 ~ 24
1 Piece(s)

10 Days or more

10MC Nylon615 ~ 1209.5 ~ 24
1 Piece(s)

10 Days or more

10MC Nylon820 ~ 12012.5 ~ 24
1 Piece(s)

10 Days or more

10MC Nylon1020 ~ 12015.5 ~ 30
1 Piece(s)

10 Days or more

10PEEK315 ~ 1205 ~ 24
1 Piece(s)

10 Days or more

10PEEK415 ~ 1206.5 ~ 24
1 Piece(s)

10 Days or more

10PEEK515 ~ 1208 ~ 24
1 Piece(s)

10 Days or more

10PEEK615 ~ 1209.5 ~ 24
1 Piece(s)

10 Days or more

10PEEK820 ~ 12012.5 ~ 24
1 Piece(s)

10 Days or more

10PEEK1020 ~ 12015.5 ~ 30
1 Piece(s)

10 Days or more

10MC Nylon315 ~ 120-
1 Piece(s)

10 Days or more

10MC Nylon415 ~ 120-
1 Piece(s)

10 Days or more

10MC Nylon515 ~ 120-
1 Piece(s)

10 Days or more

10MC Nylon615 ~ 120-
1 Piece(s)

10 Days or more

10MC Nylon820 ~ 120-
1 Piece(s)

10 Days or more

10MC Nylon1020 ~ 120-
1 Piece(s)

10 Days or more

10PEEK315 ~ 120-
1 Piece(s)

10 Days or more

10PEEK415 ~ 120-
1 Piece(s)

10 Days or more

10PEEK515 ~ 120-
1 Piece(s)

10 Days or more

10PEEK615 ~ 120-
1 Piece(s)

10 Days or more

10PEEK820 ~ 120-
1 Piece(s)

10 Days or more

10PEEK1020 ~ 120-

Loading...

  1. 1

More Information

■Feature: Useable for lifting work objects that require isolation from metal contacts.

Example

Lift Pins- B Standard:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.